STSW-ST25IOS012
Active
Design Win
iOS app for ST25DV-I2C PHDC demo

Get Software Download databrief

Product overview

Description

The STSW-ST25IOS012 is an iOS™ application based on the open-source Antidote ISO/IEEE 11073 protocol stack library for collecting and visualizing the diabetes data from a simulated glucometer device running on the ST25DV64KC-DISCO Discovery kit.

The ISO/IEEE 11073 personal health device (PHD) standards are a set of standards that address the interoperability of medical devices and associated data.

The STSW-ST25IOS012 demonstrates the NFC usage to establish connection and communicate easily with the agent device using the ISO/IEEE 11073-20601 PHDC standard.

Diabetes data such as blood glucose level, insulin doses, and meal conditions are displayed under a user friendly interface for a better monitoring information.

The STSW-ST25IOS012 package contains a public link for installing and testing the iOS™ application via the Apple® TestFlight® tool, as well as all the source files for compiling the ST25DV PHDC demonstration.

The following STMicroelectronics products contribute to the ST25DV PHDC demonstration:

  • Software:
    • STSW-ST25DV012: STM32L476VG firmware for the ST25DV PHDC demonstration
    • STSW-ST25IOS012: iOS™ application for ST25DV PHDC demonstration
  • Hardware:
    • ST25DV64KC-DISCO: ST25 Discovery kit with ST25DV64KC antenna

  • All features

    • Collects diabetes data (blood glucose level, insulin doses, meal conditions) from a simulated glucometer device running on the ST25DV64KC-DISCO
    • Uses NFC for an easier connection and data collection
    • Visualization of data trends for a better understanding of the patient’s data
    • ISO/IEEE 11073-20601 personal health device communication (PHDC) exchange between agent and manager
    • ISO/IEEE 11073-10417 device specialization for glucometer agent (simulated)
    • Automatic detection of transport implementation between:
      • NFC Forum PHDC using NDEF exchanges
      • Fast transfer mode (FTM) with ST25DV64KC

Get Software