Product overview
Key Benefits
Ready-to-use firmware bundle
Simplify NB-IoT development with an all-in-one firmware package.
Secure IoT connectivity
Enable reliable NB-IoT communication with TLS/DTLS and secure provisioning.
Built-in positioning for IoT tracking
Add location awareness with optional GNSS, Wi-Fi positioning, or ADS-B support.
Description
This package contains the firmware bundle for the STSW-ST87M01 module family. The bundle is composed of three, four or five image files depending on the specific module part number. The module supports the following three types of bundles:
Type 1 = NB-IoT FW + Secure FW + Application FW
Type 2 = NB-IoT FW + Secure FW + Application FW + GNSS Wi-Fi ADS-B FW
Type 2+ = NB-IoT FW + Secure FW + Application FW + GNSS Wi-Fi ADS-B FW + GNSS SUPL
Type 3 = NB-IoT FW + Secure FW + Application FW + WMBUS FW.
-
All features
- Application interface:
- 3GPP TS 27.005, 3GPP TS 27.007 and ITU-T recommendation V.25ter commands set
- ST proprietary AT commands set
- Connectivity:
- LTE Cat. NB2, 3GPP rel. 15
- Optional Wireless M-BUS physical layer EN-13757-4 Rel. 2019, T1 and C1 modes support
- Application protocols:
- IPv4/v6
- TCP/UDP
- CoAP/LwM2M
- MQTT
- HTTP/HTTPS
- DNS function
- Localization functions:
- Optional GNSS with assisted mode
2 output formats supported: proprietary AT command and NMEA string format - Optional Wi-Fi positioning
- Optional ADS-B positioning
- Optional GNSS with assisted mode
- Security:
- TLS/DTLS
- Secure provisioning support (internal trusted storage)
- Extra functions:
- Energy consumption estimation
- Battery voltage monitoring
- Module I/O management
- Network status indication
- Application interface: