STSW-STUSB021

Active
Design Win

NVM customization library for STUSB4531

Get Software Download databrief

Product overview

Description

The STSW-STUSB021 is a command-line tool dedicated to loading or reading the STUSB4531 configuration, which is stored into the IC non-volatile memory (NVM).

A graphical user interface (GUI) is used to manually configure STUSB4531 parameters (STSW-STUSB020). It can be used offline. Once the configuration is defined, the non-volatile memory settings can be dumped by the GUI into an output file (NVM_GUI_Data.nvm). This file is then used as an input by the flasher tool, in order to store the NVM configuration in the STUSB4531 IC using the I²C interface. Alternatively, the tool can be used to read an STUSB4531 NVM and store in an output file, which can be then imported into the GUI.

  • All features

    • Command-line utility
    • Environment set-up:
      • NUCLEO-F072RB or NUCLEO-C071RB: STM32 Nucleo-64 development boards with STM32F072 / C071 respectively
      • STSW-STUSB020: STUSB4531 graphical user interface

Get Software