AEK-MOT-4DCMH94
Active
Design Win
Configurable quad half-bridge or dual H-bridge DC motor driver board based on L99MH94

Download databrief Order Direct

Product overview

Description

The key objective of the AEK-MOT-4DCMH94 evaluation board is to drive brushed DC motors for a wide range of body control and convenience applications, such as seat control, steering column adjustment, gas pedal adjustment, sunroof, sliding doors, window lift, and washer pump.

The board also supports safety applications, including seatbelt pretensioners and central door lock (crash unlock), as well as chassis and powertrain applications, such as engine vibration compensation systems.

The AEK-MOT-4DCMH94 is based on the L99MH94 quad half-bridge predriver for brushed DC motor control applications. It is designed to drive four configurable channels in half-bridge or two channels in full-bridge mode. It manages up to 30 A per channel in H-bridge configuration and 15 A per channel in half-bridge configuration.

In this application, the AEK-MOT-4DCMH94 can drive two motors simultaneously. As the L99MH94 integrates the control of four external half-bridges in an independent and configurable way, it can also be used in several other application scenarios.

The board can drive a resistive load. This includes devices like a heater or a fan. It can also control a motor by using an H-bridge.

The AEK-MOT-4DCMH94 supports two types of current measurement systems: the classical method, which is based on current measurement through a sensing resistor connected in series between the power source and the load, and an innovative indirect current measurement based on the measurement of the RDS(ON) of MOSFETs external to L99MH94.

The control board manages the L99MH94 through a 24-bit serial peripheral interface (SPI).

The SPI status registers provide important diagnostic information. This information includes monitoring supply voltage, charge pump voltage, temperature warnings, and overtemperature shutdown.

Each gate driver monitors its external MOSFET drain-source voltage for fault conditions.

The innovative and efficient three-stage gate current drives the external MOSFETs and optimizes electromagnetic interference (EMI).

The L99MH94 has several protection features. These features include drain-source monitoring for short-circuit detection. It also provides overtemperature warnings and shutdowns. A timeout watchdog controls the microcontroller. Additionally, it offers detailed off-state diagnostics via SPI. These features ensure that the device complies with ASIL-B according to the ISO 26262 standard.

The AEK-MOT-4DCMH94 uses the L99MH94 off-state diagnostic feature. It offers three diagnostic functions on the load output. These functions detect potential short-to-ground, short-to-battery, and open-load conditions when the L99MH94 is off.

The off-state diagnostic can be performed for loads that are infrequently activated. Thus, MOSFET short-circuit conditions are detected without the stress inherent to on-state diagnostic mode. For example, the microcontroller can perform an off-state diagnostic immediately before the activation request of the load. Upon detection of a fault condition, the application software can report the failure and inhibit load activation, preventing any stress to the MOSFETs.

In case of failures, the L99MH94 switches the gate drivers off to protect the device or application. The DIAG pin changes the logic level output immediately. It warns the external microcontroller unit (MCU). The MCU reads the necessary registers. This action ensures prompt intervention in various conditions. These conditions include open load, short to ground, short to battery, thermal warning, overtemperature shutdown, undervoltage, and overcurrent protection.

To provide robust protection and prevent damage due to power supply polarity inversion, reverse polarity protection is implemented. For systems requiring a higher safety level, a watchdog with a configurable time window can be enabled.

The AEK-MOT-4DCMH94 can be connected to a microcontroller board, such as the AEK-MCU-C4M3 included in the AEK-MCU-C4MLIT3 evaluation kit, using its 96-pin automotive unified connector for SPI communication and current sensing.

Finally, the board is a functional block of the AutoDevKit ecosystem. Release 2.9 (available at STSW-AUTODEVKIT) includes a dedicated demo to simplify board configuration and usage.

This demo shows how to control two motors by using the L99MH94 predriver in full-bridge configuration on channels 1 and 2 for bidirectional motor control or in half-bridge configuration on channel 3 for unidirectional motor control.

The demo changes the motor speed by adjusting the PWM duty cycle every 1.5 seconds.

Every 9 seconds, the direction of the full-bridge motor on channels 1 and 2 is reversed.

The demo also measures currents and voltages for all active channels. All data measured can be visualized via a serial terminal, such as PuTTY, termite, etc.

  • All features

    • L99MH94 quad half-bridge or dual H-bridge predriver for DC motors in automotive applications
    • Independent channel driver up to 4 high-side or 4 low-side MOSFETs
    • 15 A motor drive per single channel in half-bridge mode
    • 30 A at vbat = 14 V motor drive per double channel in full bridge mode
    • Adaptive MOSFET gate control
      • Three-step gate control of external high-side or low-side MOSFETs
      • Optimized electromagnetic interference (EMI)
      • Programmable gate current up to 120 mA
      • Reduced switching losses in PWM level mode
    • Protection and diagnostic features:
      • Watchdog timeout by MCU control board
      • Drain-source monitoring for short-circuit detection
      • Undervoltage lockout
      • Reverse battery protection dedicated circuit
      • Overtemperature warning and shutdown
      • Detailed off-state diagnostic via SPI
      • Programmable diagnostic load on all channels
    • Load channel direct current measurement via shunt resistors from 1.5 to 50 A
    • Standardized 96-pin plug-and-play automotive unified connector to plug MCU boards (for example, AEK-MCU-C4M3 belonging to the AEK-MCU-C4MLIT3 evaluation kit)
    • Compact size: 112 x 180 mm
    • Included in the AutoDevKit ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-MOT-4DCMH94
Active
CARD Industrial Ecopack2 Yes - -

AEK-MOT-4DCMH94

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-MOT-4DCMH94

Distributor availability of AEK-MOT-4DCMH94

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-MOT-4DCMH94 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-MOT-4DCMH94

Supplier:

ST

Core Product:

L99MH94Q7-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors