AEK-MOT-8DCMH98
Active
Design Win
Configurable octal half-bridge DC motor driver board based on the L99MH98

Download databrief Order Direct

Product overview

Description

The key objective of the AEK-MOT-8DCMH98 is to drive brushed DC motors for a wide range of body control and convenience applications, such as seat control, steering column adjustment, gas pedal adjustment, sunroof, sliding doors, window lift, and washer pump.

The board also supports safety applications, including seatbelt pretensioners and central door lock (crash unlock), as well as chassis and powertrain applications, such as engine vibration compensation systems.

This six-layer board, with 2 oz copper thickness on the top and bottom layers, features optimized current handling, thanks to some duplicated layers that shield signal traces.

The AEK-MOT-8DCMH98 is based on the L99MH98 octal half-bridge predriver for brushed DC motor control applications.

It is designed to drive eight configurable channels in half-bridge or four channels in full-bridge mode. It manages up to 30 A per channel in H-bridge configuration and 15 A per channel in half-bridge configuration.

In this application, the AEK-MOT-8DCMH98 can drive four motors simultaneously. As the L99MH98 integrates the control of eight external half-bridges in an independent and configurable way, it can also be used in several other application scenarios.

For example, the board can drive two resistive loads, such as a heater or fan, using a high-side and a low-side configuration, and control two motors with two H-bridges. Alternatively, the board can control and drive seven motors sequentially using eight half-bridges.

The AEK-MOT-8DCMH98 supports two types of current measurement systems: the classical method, which is based on current measurement through a sensing resistor connected in series between the power source and the load, and an innovative indirect current measurement based on MOSFETs external to L99MH98.

The indirect method allows cost savings and reduces system complexity by eliminating the need for shunt resistors and the related conditioning circuitry necessary for correct acquisition by the microcontroller unit (MCU).

The control board manages the L99MH98 through a 24-bit serial peripheral interface (SPI).

Through SPI status registers, it provides high-level diagnostic information, such as supply voltage monitoring, charge pump voltage monitoring, temperature warning, and overtemperature shutdown.

Each gate driver monitors its external MOSFET drain-source voltage for fault conditions.

The innovative and efficient three-stage gate current drives the external MOSFETs and optimizes electromagnetic interference (EMI).

The L99MH98 protection features, including drain-source monitoring for short-circuit detection, overtemperature warning and shutdown, timeout watchdog for microcontroller control, and detailed off-state diagnostics via SPI, ensure ASIL-B compliance according to the ISO 26262 standard.

By leveraging the L99MH98 off-state diagnostic feature, the AEK-MOT-8DCMH98 offers three diagnostic functions on the load output to detect potential short-to-ground, short-to-battery, and open-load conditions when the L99MH98 is in the off state.

The off-state diagnostic can be performed for loads that are infrequently activated. The MOSFET short-circuit conditions are detected without the stress inherent to on-state diagnostic mode.

For example, the microcontroller can perform an off-state diagnostic immediately before the activation request of the load. Upon detection of a fault condition, the application software can report the failure and inhibit load activation, preventing any stress to the MOSFETs.

In case of failures, the L99MH98 switches the gate drivers off to protect the device or application. At the same time, the DIAG pin immediately changes the logic level output and warns the external microcontroller unit (MCU), which reads the necessary registers to ensure prompt intervention in open-load, short-to-ground, short-to-battery, thermal warning, overtemperature shutdown, undervoltage, and overcurrent protection conditions.

To provide robust protection and prevent damage due to power supply polarity inversion, reverse polarity protection is implemented. For systems requiring a higher safety level, a watchdog with a configurable time window can be enabled.

The AEK-MOT-8DCMH98 can be connected to a microcontroller board, such as the AEK-MCU-C4M3 included in the AEK-MCU-C4MLIT3 evaluation kit, using its 96-pin automotive unified connector for SPI communication and current sensing.

Finally, the board is a functional block of the AutoDevKit ecosystem. Release 2.7.0 (available at STSW-AUTODEVKIT) includes a dedicated demo to simplify board configuration and usage.

This demo shows how to control two motors using the L99MH98 predriver in full-bridge configuration on channels 1 and 2 for bidirectional motor control or in half-bridge configuration on channel 3 for unidirectional motor control.

The demo changes the motor speed by adjusting the PWM duty cycle every 1.5 seconds.

Every 9 seconds, the direction of the full-bridge motor on channels 1 and 2 is reversed.

The demo also measures and logs voltages and load currents for all active channels.

  • All features

    • L99MH98 octal half-bridge, or quad H-bridge, predriver for DC motors in automotive applications
    • Independent channel driver up to 8 high-side or 8 low-side MOSFETs
    • 15 A motor drive per single channel in half-bridge mode
    • 30 A at Vbat = 12 V motor drive per double channel in full bridge mode
    • Adaptive MOSFET gate control
      • Three-step gate control of external high-side or low-side MOSFETs
      • Optimized electromagnetic interference (EMI)
      • Programmable gate current up to 120 mA
      • Reduced switching losses in PWM level mode
    • Protection and diagnostic features
    • Watchdog timeout by MCU control board
    • Drain-source monitoring for short-circuit detection
    • Undervoltage lockout
    • Reverse battery protection dedicated circuit
    • Overtemperature warning and shutdown
    • Detailed off-state diagnostic via SPI
    • Programmable diagnostic load on all channels
    • Load channel direct current measurement via shunt resistors from 1.5 to 50 A
    • Standardized 96-pin plug-and-play automotive unified connector to plug MCU boards (for example, AEK-MCU-C4M3 belonging to the AEK-MCU-C4MLIT3 evaluation kit)
    • Compact size: 112 x 180 mm
    • Included in the AutoDevKit ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-MOT-8DCMH98
Active
CARD Industrial Ecopack2 Yes - -

AEK-MOT-8DCMH98

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-MOT-8DCMH98

Distributor availability of AEK-MOT-8DCMH98

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-MOT-8DCMH98 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-MOT-8DCMH98

Supplier:

ST

Core Product:

L99MH98-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors