Product overview
Description
The AEK-POW-LDOV02J is an evaluation board based on the L99VR02J. It can be used in several electronic applications such as microcontroller supplies, automotive display drivers, sensors, and infotainment processors.
Thanks to its operating temperature range (Tj=-40°C to 175°C), the device is suitable for electronic applications with high temperature environments and for applications that require stable power supplies.
-
All features
- Eight selectable fixed output voltages: (0.8, 1.2, 1.5, 1.8, 2.5, 2.8, 3.3, and 5 V) with up to 500 mA load current capability
- Protection and diagnostics features:
- Enable pin
- Reset
- Watchdog
- Advanced thermal warning with output overvoltage detection
- Programmable short circuit output current (Ishort)
- Fast output discharge
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 16 May 2023 | 16 May 2023 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 16 May 2023 | 16 May 2023 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 16 May 2023 | 16 May 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| AEK-POW-LDOV02J | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
AEK-POW-LDOV02J
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AEK-POW-LDOV02J | | | distributors No availability of distributors reported, please contact our sales office |
|
|
AEK-POW-LDOV02J Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors