Product overview
Description
The ANT-1-6-ST25DV antenna reference kit is a ready-to-use kit containing two boards, each of them featuring a ST25DV04K Dual Interface EEPROM IC connected to an RF etched antenna on one side, and to an I2C bus on the other side.
The ANT-1-6-ST25DV antenna kit allows system designers to evaluate the ST25DV04K performance, capabilities, and to get started with their design.
To demonstrate the energy harvesting function, the ANT-1-6-ST25DV can be used in conjunction with the DEMO-CR95HF-A demonstration board.
The ANT-1-6-ST25DV PCB files can be downloaded from www.st.com.
-
All features
- Ready-to-use printed circuit board (PCB) including:
- 45 mm x 75 mm (ST25DV_Discovery_ANT_C1) and 18 mm x 24 mm (ST25DV_Discovery_ANT_C6), 13.56 MHz single layer inductive antenna etched on the PCB
- ST25DV04K dual interface EEPROM
- Mates with ST25Dx_DISCOVERY_MBOARD connector
- Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
- Ready-to-use printed circuit board (PCB) including:
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 25 Sep 2017 | 25 Sep 2017 | ||
| ZIP | 1.0 | 25 Sep 2017 | 25 Sep 2017 |
Schematic Pack (2)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 25 Sep 2017 | 25 Sep 2017 | |||
| 1.0 | 25 Sep 2017 | 25 Sep 2017 |