Product overview
Description
The B-CAMS-IMX camera module provides a compelling hardware set to handle multiple computer vision scenarios and use cases. It features a high-resolution 5‑Mpx RGB CMOS image sensor, an inertial motion unit, and a Time‑of‑Flight sensor. It can be used with any STM32 boards featuring a MIPI CSI-2® interface with a 22‑pin FFC connector to enable full-featured computer vision on STM32 microcontrollers and microprocessors easily.
-
All features
- Camera module accessory board (MB1854) including:
- Dual-lane MIPI CSI-2® data output supporting Sony 5‑Mpx RGB CMOS image sensor
- M12 × 0.5 lens holder for a variety of commercially available, ready‑to‑use M12 lenses
- Supplied M12 lens: Manual focus, 87° FOV
- Inertial motion unit
- Multizone direct Time‑of‑Flight sensor
- 3.3 V power
- Board connector:
- 0.5 mm‑pitch, 22‑pin flexible flat cable (FFC) connector
- 22‑pin flexible flat cable
- Camera module accessory board (MB1854) including:
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 02 Sep 2025 | 02 Sep 2025 | ||
| ZIP | 1.1 | 02 Sep 2025 | 02 Sep 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 02 Sep 2025 | 02 Sep 2025 |
Schematic Pack (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 28 Jun 2024 | 28 Jun 2024 | |||
| 1.0 | 02 Sep 2025 | 02 Sep 2025 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| B-CAMS-IMX | Active | Ecopack1 | - | - | |
B-CAMS-IMX
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-CAMS-IMX | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
B-CAMS-IMX Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors