Product overview
Description
The BRKTSTBAPX7250S consists of one of the FXPS7250X series pressure sensors depending on the type of pressure output protocol required; analog or digital (I2C/SPI).
The FXPS7250X is an automotive grade high-performance, high-precision absolute pressure sensor.
The BRKTSTBAPA7250S, BRKTSTBAPDI7250, BRKTSTBAPDS7250 are ideal for many automotive applications such as manifold air pressure (MAP), comfort seating, and other applications requiring operating absolute pressure ranges up to 550 kPa.
-
All features
- Sensor evaluation breakout board for FXPS7250X series of digital and analog high-performance pressure sensor
- Enables quick sensor evaluation and helps accelerate quick prototyping and development
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| BRKTSTBAPA7250S | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
| BRKTSTBAPDI7250 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
| BRKTSTBAPDS7250 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
BRKTSTBAPA7250S
Package:
CARDMaterial Declaration**:
BRKTSTBAPDI7250
Package:
CARDMaterial Declaration**:
BRKTSTBAPDS7250
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BRKTSTBAPDI7250 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||
| BRKTSTBAPDS7250 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||
| BRKTSTBAPA7250S | | | distributors No availability of distributors reported, please contact our sales office |
|
|
BRKTSTBAPDI7250 Active
BRKTSTBAPDS7250 Active
BRKTSTBAPA7250S Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors