EFL2-EVALKIT
Obsolete
Design Win
EnFilm™ EFL1K0AF39 discovery kit

Download databrief

Product overview

Description

The EFL2-EVALKIT is a kit which contains a power management board (PMB) and a load board (LB).

It allows discovering the operation of the EFL1K0AF39 and monitoring the voltage and the dynamic charge / discharge current in real usecase conditions.

EnFilm™ is a trademark of STMicroelectronics

  • All features

    • PMB:
      • Embedded 20 mW NFC contact-less smart charger based on the ST M24LR04E-R dynamic NFC/RFID tag IC
      • Charge control and deep discharge protection of the EFL1K0AF39 using an advanced ST ultra-low current consumption power management IC
      • Additional power input pin for wire plugging of an external charger like an Energy Harvesting source or any other power supply
    • LB:
      • Includes an analog ammeter and a digital voltmeter to monitor: The current delivered by the source, the current going through the EFL1K0AF39 battery, the battery voltage
      • Includes a pulsed load emulator with the possibility to adjust the pulsed load cyclic ratio