EVALMASTERGAN3
Active
Design Win
Demonstration board for MASTERGAN3 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMTs

Download databrief

Product overview

Description

The EVALMASTERGAN3 board is an easy to use and quick to adapt tool to evaluate the characteristics of MASTERGAN3 and to quickly create new topologies without the need of complete PCB design.

The EVALMASTERGAN3 provides an on-board programmable inputs deadtime generator with a single VCC supply (typ. 6 V). An embedded linear voltage regulator offers 3.3 V rail to supply low voltage logic circuit like microcontrollers or FPGA.

Some spare footprint is also included to customize the board to operate with final application. These customizations include: use of separate input signal or single PWM signal, use of external bootstrap diode, separate supply for VCC, PVCC or Vbo and also the use of low-side shunt resistor for peak current mode topologies.

All pins of the MASTERGAN3 are accessible.

The EVALMASTERGAN3 is 56 x 70 mm wide, FR-4 PCB resulting in an Rth(J-A) of 35°C/W, without forced airflow.

  • All features

    • Half-bridge evaluation board equipped with MASTERGAN3 and able to withstand 600 V
    • VCC input on screw connector or pin strip configured for MASTERGAN3 supply voltages
    • Complete set of features to drive MASTERGAN3 with single or complementary driving signal
    • Embedded deadtime generator to convert single PWM signal into dual complementary LIN and HIN signals with independently adjustable deadtimes
    • On-board 3.3 V regulator for external circuitry supply (up to 50 mA)
    • 35°C/W junction to ambient thermal resistance to evaluate large power topologies
    • High frequency connector for MASTERGAN3 GL and GH pin monitoring
    • Spare footprint for low-side shunt, external bootstrap capacitors and high voltage high capacitance bulk capacitor
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVALMASTERGAN3
Active
CARD Industrial Ecopack1 - - -

EVALMASTERGAN3

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVALMASTERGAN3

Distributor availability of EVALMASTERGAN3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVALMASTERGAN3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVALMASTERGAN3

Supplier:

ST

Core Product:

MASTERGAN3

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors