EVALST7590T-2
Obsolete
Design Win
STarGRID ST7590T SoC PRIME-certified power line communication development kit

Download databrief

Product overview

Description

Based on the ST7590 powerline communication system-on-chip, the EVALST7590T-2 development kit embeds all the functions required for a turnkey powerline communication network: the PLC node is based on the ST7590T device, the AC power supply is based on the ALTAIR4-900 SMPS controller and the STM32F103RG microcontroller, to either control the system as a standalone application or to connect the EVALST7590T-2 to an external host.

The EVALST7590T-2 embeds ST’s full PRIME-compliant protocol stack and provides a complete reference for PRIME-based applications such as smart meters or concentrators, and is an ideal standalone tool for in-field PRIME network tests.

The EVALST7590T-2 kit supports DLMS/COSEM libraries and has been jointly developed by ST and Fideltronik to accelerate high-volume

industrial implementation and customization, as well as to provide ready and customizable solutions for any special, low-volume application.

  • All features

    • PRIME-certified powerline communication development kit based on STarGRID™ ST7590T PLC SoC
    • Complete and certified EN50065 compliant reference design for modular and integrated PRIME-based application development
    • Onboard STM32F103RG microcontroller for system management and application host controller
    • AC power supply based on the ALTAIR04-900 quasi-resonant current mode SMPS controller
    • RS232 / RS485 host interface to STM32F103RG microcontroller with opto-couplers for double insulation
    • Intuitive graphical user interface (GUI)
    • Suitable for CENELEC EN50065 and FCC part 15 compliant applications