EVALSTGAP2HSAC
Active
Design Win
Demonstration board for STGAP2HSA automotive grade isolated 4 A single gate driver

Download databrief Order Direct

Product overview

Description

The EVALSTGAP2HSAC is an automotive grade isolated single gate driver.

The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making the device suitable also for high power inverter applications such as motor drivers in industrial applications equipped with MOSFET / IGBT power switch.

The configuration featuring single output pin and Miller CLAMP function allows avoiding gate spikes during fast commutations in half-bridge topologies.

The device integrates protection functions: UVLO and thermal shutdown are included to easily design high reliability systems. Dual input pins allow choosing the control signal polarity and also implementing HW interlocking protection in order to avoid cross-conduction in case of controller's malfunction.

The device allows implementing negative gate driving, and the onboard isolated DC-DC converters allow working with optimized driving voltage for MOSFET/IGBT.

The EVALSTGAP2HSAC board allows evaluating all the STGAP2HSAC features while driving a half-bridge power stage with voltage rating up to 1200 V in TO-220 or TO-247 package.

The board allows easily selecting and modifying the values of relevant external components in order to ease driver performance evaluation under different applicative conditions and fine pre-tuning of the final application’s components.

  • All features

    • Board
      • High voltage rail up to 1200 V
      • Negative gate driving
      • Onboard isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.2 kV maximum isolation
      • 3.3 V VDD logic supply generated onboard
      • Easy jumper selection of driving voltage configuration: +15/0 V; +15/-3 V; +19/0 V; +19/-3 V;
    • Device
      • Driver current capability: 4 A source/sink @ 25°C
      • Galvanic isolation:6000 VPK surge3500 VRMS isolation rating (UL 1577)
      • Short propagation delay: 60 ns
      • UVLO function
      • Gate driving voltage up to 26 V
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shutdown protection
      • Standby function
      • 4 A Miller CLAMP

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVALSTGAP2HSAC
Active
CARD Industrial Ecopack1 - - -

EVALSTGAP2HSAC

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVALSTGAP2HSAC

Distributor availability of EVALSTGAP2HSAC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVALSTGAP2HSAC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVALSTGAP2HSAC

Supplier:

ST

Core Product:

STGAP2HSA

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors