EVKITST87M01-2
Active
Design Win
ST87M01-1301 NB-IoT and GNSS/Wi-Fi positioning module evaluation kit

Download databrief Order Direct

Product overview

Key Benefits

Complete plug-and-play kit

Includes all necessary components—evaluation board, LTE and GNSS antennas, USB cable, Conexa Low Power SIM with 6-month free connectivity access (50 MB data)—for immediate testing and development without extra hardware, using an easy-to-use PC GUI.

Multimodal connectivity and positioning

Supports NB-IoT, GNSS, and Wi-Fi positioning for advanced IoT applications requiring precise location and reliable connectivity.

Arduino® compatibility and flexible interfaces

X-NUCLEO shield form factor with Arduino® connector plus multiple interfaces (UART, ADC, GPIO) enable rapid prototyping and easy integration with various platforms.

Description

The EVKITST87M01-2 is an evaluation board for the ST87M01-1301 NB‑IoT and GNSS/Wi‑Fi positioning module, enabling ready-to-use solution for low‑power cellular IoT applications. It adopts an X‑NUCLEO shield form factor with Arduino® compatible connectors for easy integration with STM32 Nucleo and other Arduino®‑compatible host boards.

The kit includes the EVKITST87M01-2 board, LTE and GNSS antennas, a Micro‑B USB cable, and Wireless Logic’s Conexa Low Power SIM with a free 6‑month evaluation including 50 MB of NB‑IoT data, allowing immediate connectivity testing. The board exposes the main ST87M01 interfaces (UART for AT commands, GPIOs, ADCs, Arduino® connectors), offers multiple power supply options (USB, external, Arduino®), and integrates status LEDs and a reset push‑button. It can connect either to a PC or to an external microcontroller, providing a complete platform to evaluate NB‑IoT connectivity and GNSS/Wi‑Fi positioning for applications such as smart metering, asset tracking, smart city, and industrial monitoring.

  • All features

    • KIT composition
      • EVKITST87M01-2 board
      • Micro-B USB cable
      • LTE antenna
      • GNSS antenna
      • 50 MB data for 6 months Wireless Logic SIM
    • Board connectors
      • USB connector
      • SMA RF antenna connector
      • SMA GNSS antenna connector
      • External power supply connector
      • Arduino® connectors
      • HST (Trace) connector
      • Nano SIM card holder
      • JTAG CM4
    • Three power supply connection options
      • USB connector
      • External connector
      • Arduino® connector
    • Interfaces
      • UART for AT commands
      • 2 x ADC
      • GPIOs
    • LEDs
      • Three module activity LEDs
      • Two UART activity LEDs
    • Button
      • One reset push-button
Get started with ST87M01
NB‑IoT module overview, ecosystem, evaluation kits and tools

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVKITST87M01-2
Active
CARD Industrial Ecopack1 - - -

EVKITST87M01-2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVKITST87M01-2

Distributor availability of EVKITST87M01-2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVKITST87M01-2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVKITST87M01-2

Supplier:

ST

Core Product:

ST87M01

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

ST87M01 – product overview and ecosystem to get started