EVL101G50FLT
Active
Design Win
Ultra Slim, GaN based, 50 W converter using HVLED101 HPF flyback controller

Download databrief Order Direct

Product overview

Description

The EVL101G50FLT is a 50 W high-power-factor (HPF) quasi-resonant flyback converter with isolated secondary-side regulation for both constant voltage (CV) and constant current (CC) modes. The board is based on HVLED101 and SEA05LTR. The use of sensor-less GaN transistor (ISG6107QA) and planar transformer ensures high efficiency and compactness. The board can be used as a 50 W single-stage LED driver or PSU.

  • All features

    • Input voltage: VIN: 90 - 265 VRMS, f: 45-66 Hz
    • Output voltage: 50 V (Iout < 1 A)
    • Output current: 1 A (LED voltage between 20 V and 48 V)
    • High power factor, low THD
      • PF > 0.99 / THD < 5% @ full load
      • PF > 0.99 / THD < 7% @ 1/3 load (230 Vac)
    • Average efficiency (4 points) > 91%
    • Efficiency > 50% in stand-by (Pout = 240 mW)
    • Dual layer PCB (Size 5 x 10 x 1.8 cm), no heat sink

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL101G50FLT
Active
CARD Industrial Ecopack1 - - -

EVL101G50FLT

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL101G50FLT

Distributor availability of EVL101G50FLT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL101G50FLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL101G50FLT

Supplier:

ST

Core Product:

HVLED101

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors