Product overview
Description
The EVL400W-EUPL7 demonstration board is a 12 V - 400 W converter, tailored for the typical specification of an AC/DC adapter with wide input mains range, very low power consumption at light load and good average efficiency.
The architecture is based on a two-stage approach: a front-end PFC pre-regulator based on a CCM (continuous conduction mode) boost PFC controller using the L4984, and a downstream LLC resonant half-bridge converter, designed around the L6699.
At the secondary side, synchronous rectification is implemented by means of the SRK2001 that assures a very high rectification efficiency with consequent small Heat Sink required.
The PFC section uses a proprietary LM-FOT (line-modulated fixed-off-time) that allows control methodology at fixed frequency operation for boost PFC converters as long as its operating in CCM.
The LLC section uses the L6699, a double-ended controller specific to series-resonant half-bridge topology. The output voltage regulation is obtained by modulating the operating frequency.
The main focus of this demonstration board is the light-load efficiency, achieved through the burst mode function of both PFC and LLC controllers with the self-adaptive deadtime of the L6699, modulated by the internal logic according to the half-bridge node transition times, which allows the maximization of the transformer magnetizing inductance, reducing the primary current at light load operation.
An active high voltage start-up circuitry based on a depletion MOSFET provides a very fast start-up time and minimizes the residual consumption during normal operation to a negligible level.
-
All features
- Universal input mains voltage range: from 90 Vac to 264 Vac
- frequency from 45 to 65 Hz
- Output voltage: 12 V at 33 A continuous operation
- Overall efficiency at full load: > 89%, according to ENERGY STAR® 6.1 limit for computers
- Certified as 80Plus PLATINUM level at 115 Vac and GOLD level at 230 Vac in the CLEAResult Plug Load Solutions website
- Average efficiency: > 89%, according to European CoC ver. 5 Tier 2 for external power supplies
- Efficiency at 250 mW > 50%, well above EuP lot 6 Tier 2 limit for household and office equipment
- No load mains consumption: < 150 mW at 230 Vac, well below European CoC ver. 5 Tier 2 limit for external power supplies
- Mains harmonics: meets EN61000-3-2 Class-D and JEITA-MITI Class-D
- EMI: according to EN55022 Class-B
- Safety: meets EN60950 standards
- RoHS compliant
- Universal input mains voltage range: from 90 Vac to 264 Vac
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVL400W-EUPL7 | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVL400W-EUPL7
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVL400W-EUPL7 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVL400W-EUPL7 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors