EVL4983-350W
Active
Design Win
LOW-THD 350W CCM PFC PRE-REGULATOR BASED ON L4983

Download databrief Order Direct

Product overview

Description

The EVL4983-350W demonstration board, based on the new L4983 continuous conduction mode power factor controller, implements a 350 W wide-range input PFC pre-regulator.

It is suitable for all switched-mode power supplies (SMPS) from 150 W to several kilowatts and complies with the IEC61000-3-2 and JEITA-MITI standards.

The new patented control method enables minimal component count, simple design, and very low input current distortion (total harmonic distortion, THD) in all operating conditions.

  • All features

    • Universal input voltage range: 90 to 264 Vac with 47 Hz to 63 Hz frequency
    • Regulated output voltage: 400 Vdc
    • Maximum output power: 350 W
    • Total Harmonic Distortion (THD): < 6% at full load and < 10% down to 15% load
    • Switching frequency: 65 kHz
    • Peak efficiency: 97.4%
    • Mains harmonics: meets EN61000-3-2 standard Class-D and JEITA-MITI Class D
    • EMI: according to EN55022 standard Class B

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL4983-350W
Active
CARD Industrial Not compliant - - -

EVL4983-350W

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVL4983-350W

Distributor availability of EVL4983-350W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL4983-350W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL4983-350W

Supplier:

ST

Core Product:

L4983

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors