EVL6206-PLUG
Active
Design Win
Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The EVL62XX-MAIN is an expansion board that can host small EVL62XX-PLUG plug-in boards for quick and easy evaluation of brush DC and stepper motor drivers of the L62xx family.

These boards provide an affordable and easy-to-use solution to drive dual brush DC and bipolar stepper motors in association with the evaluation software STSPIN Studio.

The EVL62XX-MAIN is compatible with the Arduino UNO R3 connector.

  • All features

    • Voltage range from 8 V to 52 V
    • Phase current up to 2.8 A r.m.s (with L6205, L6206, L6207 and L6208 devices) or 1.4 A r.m.s. (with L6225, L6226, L6227 and L6228 devices)
    • Easy interchangeable plug-in boards for quick evaluation of the whole stepper and brush DC drivers of the L62xx family
    • Programmable high-side overcurrent protection (L6206 and L6226 devices)
    • Programmable OFF-time of the PWM current control (L6207, L6227, L6208 and L6228 devices)
    • Compatible with Arduino UNO R3 connector
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL6206-PLUG
Active
CARD Industrial Not compliant - - -

EVL6206-PLUG

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL6206-PLUG

Distributor availability of EVL6206-PLUG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL6206-PLUG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL6206-PLUG

Supplier:

ST

Core Product:

L6206

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors