EVL6462A-150W-G
Preview
Design Win
150W TM PFC BASED ON L6462A (with GAN)

Download databrief

Product overview

Description

The EVL6462A-150W-G evaluation board implements a gallium nitride (GaN) 150 W Power Factor Correction (PFC) Preregulator. The PFC is designed with L6462A, which is a Transition Mode (TM) current mode 6-pin boost PFC controller.

It is suitable for all SMPS up to 150 W and it is compliant with IEC61000-3-2 standard.

The use of GaN technology leads to lower switching losses and high-power density, increasing overall efficiency, the compactness, and scalability of the application.

  • All features

    • Input voltage range: 90 to 265 Vac, 47 to 63 Hz
    • Regulated output voltage: 400 Vdc
    • Rated output power: 150 W
    • Total Harmonic Distortion (THD): < 5% at full load and< 15% down to 20% load
    • Peak efficiency: 98%
    • Mains harmonics: meets IEC61000-3-2
    • EMI: according to EN55022 Class-B
    • No heatsink required

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL6462A-150W-G
Preview
CARD Industrial Ecopack1 - - -

EVL6462A-150W-G

Package:

CARD

Material Declaration**:

Marketing Status

Preview

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVL6462A-150W-G

Distributor availability of EVL6462A-150W-G

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL6462A-150W-G Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL6462A-150W-G

Supplier:

-

Core Product:

L6462A

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors