EVL6462A-250W-M
Active
Design Win
250W TM PFC BASED ON L6462A (with MOSFET)

Download databrief

Product overview

Description

The EVL6462A-250W-M demonstration board, based on the new L6462A transition mode power factor controller, implements a 250 W wide-range input PFC pre-regulator.

Thanks to the L6462A small package (SOT23-6L) and to its embedded IPs, this design offers a minimal component count, a simple and easy design, high efficiency, and very low input current distortion (THD) under all operating conditions.

  • All features

    • Universal input voltage range: 90 to 264 Vac with 47 Hz to63 Hz frequency
    • Regulated output voltage: 400 Vdc
    • Maximum output power: 250 W
    • Total Harmonic Distortion (THD): < 5% at full load and < 15% down to 20% load
    • Peak efficiency: 97.4%
    • Mains harmonics: meets EN61000-3-2 Class-D and JEITA-MITI Class-D
    • EMI: according to EN55022 Class-B

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL6462A-250W-M
Active
CARD Industrial Ecopack1 - - -

EVL6462A-250W-M

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVL6462A-250W-M

Distributor availability of EVL6462A-250W-M

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL6462A-250W-M Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL6462A-250W-M

Supplier:

-

Core Product:

L6462A

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors