EVL6480
Active
Design Win
Stepper motor driver evaluation board based on the L6480 device

Download databrief Order Direct

Product overview

Description

The EVL6480 is a stepper motor driver evaluation board based on the L6480.

It provides an affordable and easy-to-use solution to drive a stepper motor in your application.

The L6480 device, created using analog mixed signal technology, is an advanced, fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non-dissipative overcurrent protection. Thanks to a unique voltage driving mode, which compensates for BEMF, bus voltage, and motor winding variations, the microstepping of a true 1/128-step resolution is achieved. The digital control core can generate user-defined motion profiles with acceleration, deceleration, speed, or target position, which are easily programmed through a dedicated set of registers. All application commands and data registers, including those used to set analog values (that is: current protection trip point, dead time, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A complete set of protections (thermal, low bus voltage, overcurrent, and motor stall) makes the L6480 device “bullet proof,” as required by the most demanding motor control applications.

The EVL6480 is compatible with the Arduino® UNO R3 connector and it supports the addition of other boards, which can be stacked to drive up to three stepper motors.

  • All features

    • Voltage range from 7.5 V to 85 V
    • Low RdsON MOSFETs in DPAK package
    • Power OK and fault LEDs
    • Voltage mode driving
    • Fully protected power stage
    • Microstepping resolution up to 1/128
    • Compatible with Arduino® UNO R3 connector
    • Suitable for multi-motor solutions
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL6480
Active
CARD Industrial Not compliant - - -

EVL6480

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL6480

Distributor availability of EVL6480

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL6480 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL6480

Supplier:

ST

Core Product:

L6480

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors