EVLACF01UC65
Active
Design Win
65W compact board with STACF01 controller

Download databrief Order Direct

Product overview

Key Benefits

65 W USB-C adapter reference design

Compact ACF platform for efficient universal-input charger development.

High efficiency and low standby power

Reach 93% efficiency with very low no-load power consumption.

Selectable 5 V to 20 V output

Flexible USB PD-like output supports smartphones, laptops and handheld devices.

Description

The EVLACF01UC65 is a compact 65 W Active Clamp Flyback (ACF) converter designed to evaluate the STACF01A, ACF controller. The board can receive a universal AC input voltage and provides a selectable output voltage based on the USB Power Delivery specifications, from 5 V to 20 V.

At the primary side, the STACF01A is paired with MasterGaN1L, a 600 V half-bridge enhancement mode GaN HEMT with high-voltage drivers.

The STACF01A integrates a buck boost that allows to achieve low stand-by power consumption with a single transformer’s auxiliary winding.

A synchronous rectification based on the SRK1004D is employed at the secondary side to enhance the efficiency.

The STACF01A integrates a 800 V rated high-voltage startup, and offers a full set of protections and features, such as AC-Brownout, X-CAP discharge, overload and short-circuit protection, output overvoltage protection.

  • All features

    • Universal AC input voltage: 90~264 VAC, 47~63 Hz
    • Maximum output power: 65 W
    • Selectable output voltage: 5-9-15-20 VDC
    • Peak efficiency:93% full load @90VAC
    • Stand-by power consumption:
      • 60 mW@115V AC, 5 Vout
      • 68 mW@230 VAC, , 5 Vout
    • Compact design: 60 x 35 x 22 mm (L,W,H). Power density: 23W/in3

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLACF01UC65
Active
CARD Industrial Ecopack1 - - -

EVLACF01UC65

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLACF01UC65

Distributor availability of EVLACF01UC65

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLACF01UC65 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLACF01UC65

Supplier:

-

Core Product:

STACF01

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors