EVLDRIVE121
Active
Design Win
Brushed DC motor driver expansion board based on STDRIVE121

Download databrief

Product overview

Description

The EVLDRIVE121 brushed DC motor driver expansion board is based on the STDRIVE121.

It provides an affordable and easy-to-use solution for the implementation of brushed DC motor driving applications. The EVLDRIVE121 can drive up to two motors. The ADC integrated in the STDRIVE121 allows the sensing of the MOSFET drain-source voltage with a selectable amplification gain. The EVLDRIVE121 is compatible with the Arduino® UNO R3 connector and most STM32 Nucleo boards.

  • All features

    • Voltage range from 6 V to 28 V
    • Phase current up to 8 ARMS for each motor
    • Adaptive MOSFET gate control
    • Low consumption mode
    • Serial peripheral interface (SPI), 24 bits
    • Embedded ADC for VDS sensing
    • Full protection set including:
      • VDS monitoring
      • Overvoltage/undervoltage lock-out
      • Overtemperature warning and shutdown
      • Timeout watchdog
    • Compatible with Arduino® UNO R3 connector and STM32 Nucleo boards

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLDRIVE121
Active
CARD Industrial Ecopack1 - - -

EVLDRIVE121

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLDRIVE121

Distributor availability of EVLDRIVE121

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLDRIVE121 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLDRIVE121

Supplier:

ST

Core Product:

STDRIVE121; STL36DN6F7

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors