EVLG599-250WLLC
Active
Design Win
400 V - 24 V / 10.5 A DC-DC resonant LLC converter for industrial applications, using STNRG599A, MASTERGAN1L and SRK2001A

Download databrief

Product overview

Key Benefits

GaN-based 250 W LLC reference design

400 V to 24 V isolated DC-DC for industrial power conversion.

High power density, efficiency above 92%

41 W/in³ in an 80 × 55 mm board, heatsink-free primary side.

Built-in protection and monitoring

OC, SC, and OV with hiccup restart, plus input voltage monitoring for correct sequencing.

Description

This demonstration board is a resonant LLC converter for industrial applications providing minimum size and very high efficiency. It can be used as a DC-to-DC converter or as part of a more complex system using a front-end preconditioner such as a PFC. The board is based on the STNRG599A, a new resonant tank controller implementing the novel phase-shift control method, and on MASTERGAN1L, embedding a GaN transistor-based half-bridge leg and corresponding drivers in the same package. This allows direct interfacing with any kind of SMPS controller.

To achieve high efficiency, secondary-side synchronous rectification is implemented with SRK2001A. The board has no heat sinks on the primary side and offers very reduced dimensions. The power density is about 41 W/inch3. Its high efficiency and small size make the board suitable when available space is limited.

The output power of the converter can be up to 250 W at 24 Vdc. The converter provides protections against overcurrent, short-circuit and overvoltage. The STNRG599A integrated HV startup allows powering the IC from AC mains for proper power-up, with no need for auxiliary standby supplies. It can provide current also to another control IC such as, for example, the PFC control IC. The DC input voltage monitoring allows for startup with the correct sequencing of cascaded converters, preventing operation with too low input voltage.

The board consists of a motherboard with the LLC resonant tank and the primary controller, and two daughterboards: one on the primary side with MASTERGAN1L, and another on the secondary side with SRK2001A and the synchronous rectification MOSFETs. Note that the STNRG599A is the IC version with X-capacitor discharge enabled at the HV pin, suitable for adapter applications, while STNRG599B is the IC version with X-capacitor discharge disabled at the HV pin, suitable for lighting applications.

  • All features

    • High-efficiencyand compact solution for DC-DC conversion using STNRG599A,MASTERGAN1Land SRK2001A
    • Output voltage: 24 V
    • Outputpower:up to 250 W
    • Nominalinputvoltage: 400 V ± 10%
    • Efficiency: > 92%
    • Output protected againstshort-circuitand overcurrent
    • Input voltage monitoring for correct sequencing as DC-DCconverter and brown-out protection
    • Integrated high-voltage startup for converterpower-up
    • Board size: 78 x54mm (W xH). Maximumcomponent height: 23mm
    • WEEE and RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLG599-250WLLC
Active
CARD Industrial Ecopack1 - - -

EVLG599-250WLLC

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLG599-250WLLC

Distributor availability of EVLG599-250WLLC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLG599-250WLLC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLG599-250WLLC

Supplier:

-

Core Product:

STNRG599

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors