Product overview
Description
The EVLGANSPIN2-3PH is a three-phase inverter based on the GANSPIN612 half-bridge GaN system-in-package (integrating 270 mΩ 650 V e-mode HEMT GaN and the gate driver with LDOs, bootstrap diode, overcurrent protection) and the STM32G431RB with Arm Cortex®-M4 MCU at 170 MHz with 128 Kbytes of Flash memory, Math Accelerator.
The board can be used for sensorless field-oriented control (FOC), allowing driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.
The EVLGANSPIN2-3PH is a 77 x 88 mm wide, 4-layers, 2 oz, FR-4 PCB, resulting in overall 12 °C/W Rth(J‑A) in still air (approximately 32 °C/W for a single half-bridge when operating alone).
-
All features
- Three-phase topology featuring the GANSPIN612 half-bridge system-in-package
- GANSPIN612: 2x 270 mΩ 650 V HEMT GaN + driver in 9x9 QFN with integrated LDOs, overcurrent and bootstrap diode
- STM32G431RB MCU Arm Cortex-M4 MCU 170 MHz
- 3-shunt topology for sensorless field-oriented control (FOC)
- 230 V AC mains line input filter and rectifier
- Typical power up to 300 W, 16 kHz
- Tuned at 10 V/ns dV/dt for EMI and motor reliability
- Interfaces: UART, Hall position sensors, SWD
- Three available supply rails at 12 V, 5 V, 3.3 V with VIPER06LS
- Shunt amplifiers with TSV911ILT 8 MHz operational amplifier
- Overcurrent protection
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2026 | 27 Apr 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 27 Apr 2026 | 27 Apr 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2026 | 27 Apr 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLGANSPIN2-3PH | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLGANSPIN2-3PH
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLGANSPIN2-3PH | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVLGANSPIN2-3PH Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors