EVLMG4L-IBCKFL
Active
Design Win
High power inverse buck for dimmable LED application with MASTERGAN4L, HVLED002 and VIPER06XS

Download databrief Order Direct

Product overview

Key Benefits

High-voltage LED driving

Drive a single high-power LED string with accurate and adjustable current.

Up to 99.4% efficiency

For high-end dimmable LED applications, without the need for a heatsink.

Linear dimming control

Adjust brightness smoothly from 0% to 100% with 0-10 V dimming.

Description

The EVLMG4L-IBCKFL evaluation board is designed to be connected to a high voltage input DC source (e.g. PFC pre-regulator) to drive one high voltage, high power LED string with very accurate and adjustable (dimmable) current.

The control algorithm is provided by HVLED002 and applied to MASTERGAN4L to convert the input power into output current efficiently.

The VIPer06X high voltage converter provides auxiliary supply to the entire circuit.

A 0-10V DC voltage can be used to dim the output current from 100% to 10%; leaving the dimming connector open, the maximum output current is provided.

Input voltage UVLO as well as output overvoltage and undervoltage protections are implemented.

  • All features

    • Input voltage: Vin = 400 Vdc (typ), Vdim = 0 to 10 Vdc
    • Output voltage range: 130 V – 360 V
    • Output current: 1.5 A
    • High precision output current, with output current variation better than 5%
    • High efficiency up to 99.4% @Iout = 1.5 A Vout = 350 V
    • No heatsink required
    • Linear dimming between 0% - 100%
    • System size: 65 mm x 49 mm x 29 mm
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLMG4L-IBCKFL
Active
CARD Industrial Ecopack1 - - -

EVLMG4L-IBCKFL

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLMG4L-IBCKFL

Distributor availability of EVLMG4L-IBCKFL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLMG4L-IBCKFL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLMG4L-IBCKFL

Supplier:

ST

Core Product:

MASTERGAN4L, HVLED002, VIPER06XS

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors