EVLMG4LPWRBR1
Active
Design Win
MASTERGAN4L power module for high efficiency Half-Bridge-GaN-based power supply applications

Download databrief

Product overview

Description

The EVLMG4LPWRBR1 is a GaN-based half-bridge power module equipped with MASTERGAN4L, which quickly creates new topologies without needing a complete PCB design.

The module is fine-tuned to work in an LLC application: in fact, the low side resistors are set to zero and two external body diodes are connected in parallel to each half-bridge GaN.

The module can also work in active clamp or resonant peak current mode flyback applications simply by properly adjusting the low side sense resistor and removing the parallel diodes.

Two alternative 6 V linear regulators are embedded in the PCB: a simple low-cost regulator and a more precise temperature-independent one. Due to the external bootstrap diode and capacitor, a proper supply for VCC, PVCC, and Vbo is provided.

The module accepts only separate driving signals and the delay time can be modulated by adjusting a dedicated RC filter.

The EVLMG4LPWRBR1 is a 30 x 40 mm wide FR-4 PCB, resulting in an Rth(J-A) of 45 °C/W, without forced airflow.

  • All features

    • GaN half-bridge daughter board equipped with MASTERGAN4L, suitable for power applications requiring fast wake up time.
    • Embedded independently adjustable dead times for LIN and HIN signals.
    • On board alternate option for 6 V.
    • Discrete bootstrap diode and capacitor for high frequency solutions.
    • Adjustable low side shunt to serve peak current mode control algorithms.
    • External parallel body diodes to serve LLC application needs.
    • 45 °C/W junction to ambient thermal resistance to evaluate large power topologies.
    • RoHS compliant.

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLMG4LPWRBR1
Active
CARD Industrial Ecopack1 - - -

EVLMG4LPWRBR1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLMG4LPWRBR1

Distributor availability of EVLMG4LPWRBR1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLMG4LPWRBR1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLMG4LPWRBR1

Supplier:

ST

Core Product:

MasterGaN4L

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors