EVLONE140W
Active
Design Win
140W USB-PD 3.1 EPR reference design based on ST-ONEHP

Download databrief

Product overview

Description

The EVLONE140W is an AC/DC converter reference design for USB-PD 3.1 EPR adaptor. It supports a wide range of input voltages and can deliver four SPR outputs, an EPR output and an AVS output up to 28 V at 5 A.

This board is based on ST-ONEHP digital controller in companion with L6563S (PFC controller) and MasterGaN1 (High power density 600V half-bridge GaN power stage).

ST-ONEHP belongs to ST-ONE family of digital controllers, world’s first embedding ARM Cortex M0+ core, an off-line programmable controller with synchronous rectification, and USB PD PHY in a single package.

Such a system is specifically designed to control ZVS non-complementary Active Clamp Flyback (ACF) converters to create high power density chargers and adapters with USB-PD EPR interface.

The device includes the ACF controller and its HV startup on the primary side, a microcontroller and all the peripherals required to control the conversion and the USB-PD communication on the secondary side. The two sides are connected through an embedded reinforced galvanically isolated dual communication channel.

High switching operations in companion with MasterGaN1 power stage allow to use small size magnetic component and allow reaching a very high efficiency (> 94%).

  • All features

    • Input mains range: 90 Vac ÷ 250 Vac - Frequency 47 Hz ÷ 63 Hz
    • Maximum output power: 140 W
    • Dimensions: 95 x 56 x 24 mm, (L x W x H)
    • Power density: 23.5 W/inch3
    • Efficiency: > 94 % @ 230 Vac / full load
    • Maximum current output: 5 A
    • Output voltage range: 5 Vdc ÷ 28 Vdc
    • USB-PD 3.1 output:
      • SPR: 5 V @ 3.75 A, 9 V @ 3.75 A, 15 V @ 3.75 A, 20 V @ 5 A
      • EPR: 28 V @ 5 A
      • AVS: 15 V÷28 V @ 5 A with 100 mV step
    • Protections: brownout, overcurrent protection, overtemperature protection, overvoltage protection, undervoltage protection, x-cap discharge

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLONE140W
Active
CARD Industrial Ecopack1 - - -

EVLONE140W

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLONE140W

Distributor availability of EVLONE140W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLONE140W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLONE140W

Supplier:

ST

Core Product:

ST-ONEHP, MASTERGAN1, L6563S

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors