EVLSPIN3P23
Active
Design Win
Demonstration board for STSPIN3P2 H-bridge motor driver

Download databrief Order Direct

Product overview

Description

The EVLSPIN3P2 demonstration board is a fully integrated H-bridge motor driver, which allows the evaluation of all the STSPIN3P2 features.

The board includes the minimum set of electrical components recommended in the device datasheet. This configuration allows the user to connect the load, power supply, and microcontroller directly, without additional external component design or connection.

The board can be stacked with an X-Nucleo MCU control board through Arduino® connectors or driven directly by external pins.

STSPIN3P2 is a full-bridge product series that expands the capability of STSPIN family for low-voltage DC motors.

The level of protection offered by STSPIN3P is excellent, with a comprehensive set of features. The device is protected from overvoltage, undervoltage, overtemperature, and cross conduction.

The STSPIN3P series is assembled in a QFN 6×6 mm triple-pad 26+2L package equipped with three exposed islands for optimized dissipation performance. This package is designed for harsh industrial environments and offers improved thermal performance due to exposed die pads.

The input signals INA and INB can interface directly with the microcontroller to select the motor direction and the brake condition. Two selection pins, SEL0 and SEL1, are available to access information on the MultiSense pin and PH_OUT pin.

The MultiSense pin enables monitoring the motor current by delivering a current proportional to the motor current value and provides the diagnostic feedback. The PH_OUT pin provides feedback on the OUT status, confirming that the motor operates correctly.

The PWM, with a frequency of up to 25 kHz, allows control of the motor speed under all conditions.

  • All features

    • Power system-in-package integrating gate driver and high-current power MOSFETs:
      • RDS(ON) = 82 mΩ per leg (STSPIN3P21)
      • RDS(ON) = 45 mΩ per leg (STSPIN3P22)
      • RDS(ON) = 30 mΩ per leg (STSPIN3P23)
    • Up to 16 V power supply and 35 Arms output current
    • Maximum transient supply voltage: 32 V
    • Maximum standby current: 1 μA at 25 °C
    • Multisense monitoring functions
      • Analog motor current feedback
      • Chip temperature monitoring
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • X-Nucleo form factor with Arduino® connectors
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLSPIN3P23
Active
CARD Industrial Ecopack1 - - -

EVLSPIN3P23

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLSPIN3P23

Distributor availability of EVLSPIN3P23

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSPIN3P23 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSPIN3P23

Supplier:

ST

Core Product:

STSPIN3P23

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors