Product overview
Description
The EVLSPIN9P1-3PH demonstration board is a three-phase power board, which allows to evaluate all STSPIN9P12 features.
The board is designed to support a three-shunt or single-shunt current sensing topology.
The board can be stacked with an X-NUCLEO MCU control board through ST morpho connectors and drive BLDC/PMSM motors exploiting off-the-shelf firmware libraries.
The STSPIN9P12 is a high-density power driver integrating gate drivers and two N-channel power MOSFETs in half-bridge configuration.
The device has dedicated input pins for each output and one enable pin. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices.
-
All features
- 3-phase driver for BLDC/PMSM motors
- STSPIN9P12 power system-in-package integrating gate driver and high-current power MOSFETs with RDS(ON) = 16 mΩ
- 7 V to 75 V operating voltage
- Up to 10 Arms output current
- Operating frequency up to 100 kHz
- Programmable output slew rate
- Compatible with STM32 Nucleo boards
- Fully compatible with STM32 motor control SDK
- Equipped with ST ST morpho
- Three-shunt or single-shunt configurable jumpers for motor current sensing topology
- Hall / encoder motor sensors connector and circuit
- Potentiometer available for speed regulation
- User LED
- Open-load detection
- Thermal shutdown, UVLO, and overcurrent protection
- Bus voltage sensing
- Standby mode
- X-NUCLEO form factor with Arduino® connectors (not mounted by default)
- RoHS compliant
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 30 Sep 2026 | 30 Sep 2026 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 19 Feb 2026 | 19 Feb 2026 |
Brochures (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 13 Sep 2024 | 13 Sep 2024 | ||||
| 12.24 | 17 Dec 2024 | 17 Dec 2024 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 14 Jan 2026 | 14 Jan 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Jan 2026 | 14 Jan 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 Jan 2026 | 14 Jan 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLSPIN9P1-3PH | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLSPIN9P1-3PH
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLSPIN9P1-3PH | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVLSPIN9P1-3PH Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors