EVLSPIN9P15
Active
Design Win
Demonstration board for STSPIN9P1 half-bridge system-in-package

Download databrief Order Direct

Product overview

Description

The EVLSPIN9P1 demonstration board is a dual half-bridge power board, which allows the evaluation of all STSPIN9P1 features.

The board is designed to support a single shunt current sensing topology (one for each device).

The board can be stacked with an X-Nucleo MCU control board through Arduino® connectors, or driven directly by external pins.

The STSPIN family is growing with the introduction of the STSPIN9P series. The STSPIN9P1 is a high-density power driver integrating gate drivers and two N-channel power MOSFETs in half-bridge configuration.

The device has dedicated input pins for each output and one enable pin. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices.

  • All features

    • Power system-in-package integrating gate driver and high-current power MOSFETs:
      • RDS(ON) = 16 mΩ or 27 mΩaccording to the selected part number
    • Up to 75 V and 10 Arms / 6 Arms output current
    • Programmable output slew rate
    • Two input modes (EN/IN or INH/INL)
    • Single shunt current sensing topology
    • Integrated current limiter with adjustable reference
    • Uncommitted comparator output (for specific part numbers) for external trigger (cycle-by-cycle current regulation)
    • Input connector for 3 external sensors (e.g. Hall-effect based sensors)
    • Open-load detection
    • Thermal shutdown, UVLO, and overcurrent protection
    • Standby mode
    • X-Nucleo form factor with Arduino® connectors
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLSPIN9P15
Active
CARD Industrial Ecopack1 - - -

EVLSPIN9P15

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLSPIN9P15

Distributor availability of EVLSPIN9P15

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSPIN9P15 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSPIN9P15

Supplier:

ST

Core Product:

STSPIN9P15

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors