Product overview
Description
The EVLSPIN9P2 demonstration board is a full-bridge power board, which allows the evaluation of all the STSPIN9P2 features.
The board is designed to support a single shunt current sensing topology.
The board can be stacked with an X-Nucleo MCU control board through Arduino® connectors or driven directly by external pins.
The STSPIN family is growing with the introduction of the STSPIN9P series. The STSPIN9P2 is a high-density power driver integrating gate drivers and four N-channel power MOSFETs in full-bridge configuration.
The device has dedicated input pins for each output and one or two enable pins. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices.
-
All features
- Power system-in-package integrating gate driver and high-current power MOSFETs:
- RDS(ON) = 27 mΩ
- Up to 75 V and 6 Arms output current
- Programmable output slew rate
- Two input modes (ENx/INx or PWM/PH)
- Single shunt current sensing topology
- Integrated current limiter with adjustable reference
- Uncommitted comparator output (for specific part numbers) for external trigger (cycle-by-cycle current regulation)
- Input connector for 3 external sensors (e.g. Hall-effect based sensors)
- Open-load detection
- Thermal shutdown, UVLO, and overcurrent protection
- Standby mode
- X-Nucleo form factor with Arduino® connectors
- RoHS compliant
- Power system-in-package integrating gate driver and high-current power MOSFETs:
You might also like...
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 Jan 2026 | 23 Jan 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Jan 2026 | 23 Jan 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 23 Jan 2026 | 23 Jan 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLSPIN9P22 | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLSPIN9P22
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLSPIN9P22 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVLSPIN9P22 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors