EVLSRK1004E
Active
Design Win
SRK1004x synchronous rectifier controller for Flyback converter demonstration board with SR MOSFET

Download databrief

Product overview

Description

The EVLSRK1004x are demonstration boards, designed for evaluation of the SRK1004x synchronous rectification controller.

The SRK1004 is a family of controllers intended for secondary-side synchronous rectification (SR) in both Non- Complementary Actively Clamped Flyback converters and Quasi Resonant Flyback converters. The six different variants of this IC provide a gate-drive output voltage suitable for N-channel logic-level or standard level power MOSFETs.

The control scheme of this IC is such that the SR MOSFET is switched on as soon as current starts flowing through its body diode and it is then switched off as current approaches zero. The SRK1004 can be used with the SR MOSFET placed either between the secondary-side GND and transformer (low-side configuration) or between the transformer and output voltage (high-side configuration).

The boards are provided with a setting suitable for ACF or QR application in low-side mode. In this case, the devices are supplied directly from the converter’s output voltage.

When operated in high-side configuration, a special function enables a quick detection of short-circuit conditions to inhibit its operation as if the IC were powered directly from the output voltage. In the case that it is used in high-side configuration, it is recommended to power the board from a dedicated auxiliary winding and to use R5 > 47 K to configure Vout,sc (for short-circuit detection with Vout > 0 V). For example R5 = 150 K to configure Vout,sc = 2 V.

The boards include the SR MOSFET (PowerFLAT 5 x 6 package) and can be easily implemented into an existing converter to substitute rectifier diodes.

  • All features

    • Secondary-side synchronous rectification controller optimized for Non-Complementary Active Clamp Flyback converter (NC-ACF).
    • Able to operate in both low-side and high-side configuration.
    • Supporting logic level (A, B and E) and standard level (C, D and F) MOSFETs
    • Wide range supply voltage: 4 V to 36 V
    • DVS (drain-source) sensing voltage for SR MOSFET (190 V AMR)
    • Operating frequency up to 500 kHz
    • Fast short-circuit detector
    • Internal gate drive for N-channel MOSFET
    • SR MOSFET type PowerFLAT 5 x 6 reported in table below

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLSRK1004E
Active
CARD Industrial Ecopack1 - - -

EVLSRK1004E

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLSRK1004E

Distributor availability of EVLSRK1004E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSRK1004E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSRK1004E

Supplier:

ST

Core Product:

SRK1004E

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors