EVLSTDRIVE631P
Active
Design Win
Demonstration board for STDRIVE631P and STDRIVE631N triple gate drivers

Download databrief Order Direct

Product overview

Description

The EVLSTDRIVE631P and EVLSTDRIVE631N demonstration boards are complete

3-phase inverters that allow evaluating the STDRIVE631P or STDRIVE631N features. The power stage features STGD6M65DF2 IGBTs, but can be populated with any IGBT or power MOSFET in DPAK or PowerFLAT 8x8 HV package. The boards are designed to support a three-shunts or a single-shunt current sensing topology.

A strip connector allows an easy interfacing with MCU control.

The STDRIVE631P and STDRIVE631N are a 600 V gate drivers. The device is a single chip with three half-bridge gate drivers for N-channel power MOSFETs or IGBTs, suitable for three-phase applications. It integrates three bootstrap diodes and a smart shutdown feature that detects very fast overcurrent conditions. This feature minimizes the propagation delay between the overcurrent event and the output switch-off.

  • All features

    • High-voltage rail up to 600 V
    • Driver supply input voltage range 9.5 V - 20 V
    • STGD6M65DF2 IGBTs power stage featuring:
      • V(BR)CES = 650 V
      • VCE(sat) = 1.55 V @ IC = 6 A
    • Dual footprint for IGBT/MOSFET package:
      • DPAK
      • PowerFLAT 8x8 HV
    • Selectable single or 3-shunt current sensing topology:
      • Sensored or sensorless BEMF detection
      • FOC or 6-Step algorithm
    • SmartShutdown overcurrent protection
    • Hall effect sensors connector
    • Bus voltage sensing
    • 450 V bulk capacitor
    • Connector for interfacing with MCU
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLSTDRIVE631P
Active
CARD Industrial Ecopack1 - - -

EVLSTDRIVE631P

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLSTDRIVE631P

Distributor availability of EVLSTDRIVE631P

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSTDRIVE631P Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSTDRIVE631P

Supplier:

ST

Core Product:

STDRIVE631P

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors