EVLSTGAP3S3S
Active
Design Win
Half-bridge evaluation board for STGAP3S3S SiC MOSFET galvanically isolated gate driver with protections

Download databrief

Product overview

Description

The EVLSTGAP3S3S is a half-bridge evaluation board designed to evaluate the STGAP3S3S isolated single gate driver.

The STGAP3S3S is characterized by 3 A current capability, rail-to-rail outputs, and optimized UVLO and DESAT protection thresholds for SiC MOSFETs, which makes the device optimal for high-power motor drivers in industrial applications.

The gate driver has a single output pin and an internal Miller CLAMP, which optimizes positive and negative gate spikes' suppression during fast commutations in half-bridge topologies.

The board is supplied by the 5 V VAUX connection, which fed the isolated DC-DC converters for the low-side and high-side driving sections. The gate drivers can be directly supplied by VAUX if a 5 V MCU is used, or by the onboard linear regulator if a 3.3 V MCU is used. The PWM and Reset inputs can be easily controlled through dedicated connectors while diagnostic outputs are connected to an onboard LED.

Device protection features (Desaturation, soft turn-off and Miller clamp) are connected to the recommended network on the board and can be easily evaluated through the board test points.

Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction.

The device allows implementing negative gate driving, and the onboard isolated DC-DC converters allow working with optimized driving voltage for SiC MOSFETs.

The EVLSTGAP3S3S board allows evaluating all of the STGAP3S3S features while operating with a bus voltage up to 1200 V.

  • All features

    • Board
      • Half-bridge configuration
      • High-voltage rail up to 1200 V (limited by the SiC MOSFET’s and capacitor’s rating)
      • SCT10N120AG SiCs: 1200 V, 12 A
      • Compatible with 5 V and 3.3 V MCUs
      • VDD logic supplied by onboard-generated 3.3 V or VAUX = 5 V
      • Onboard isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.4 kVpk maximum isolation
      • Easy jumper selection of driving voltage configuration:+15/0 V; +15/-4.7 V; +12/0 V; +12/-4.7 V
      • Fault LED indicators
      • Maximum working voltage across isolation: 1200 V
      • RoHS compliant
    • STGAP3S3S device
      • Driver current capability: 3 A source/sink @ 25 °C
      • 75 ns input-output propagation delay
      • Internal Miller CLAMP
      • UVLO function
      • Desaturation protection
      • Adjustable soft turn-off
      • Gate driving voltage up to 32 V
      • Negative gate driving voltage
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shutdown protection
      • Reinforced galvanic isolation:Isolation voltage VISO = 5.7 kVRMS (UL 1577)Transient overvoltage VIOTM = 8 kVPEAK (IEC 60747-17)Max. repetitive isolation voltage VIORM = 1.2 kVPEAK (IEC 60747-17)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLSTGAP3S3S
Active
CARD Industrial Ecopack1 - - -

EVLSTGAP3S3S

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLSTGAP3S3S

Distributor availability of EVLSTGAP3S3S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSTGAP3S3S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSTGAP3S3S

Supplier:

ST

Core Product:

STGAP3S3STR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors