EVLSTGAP3S6I
Active
Design Win
Half-bridge evaluation board for STGAP3S6I IGBT galvanically isolated gate driver with protections

Download databrief

Product overview

Description

The EVLSTGAP3S6I is a half-bridge evaluation board designed to evaluate the STGAP3S6I isolated single gate driver.

The STGAP3S6I is characterized by 6 A current capability, rail-to-rail outputs and optimized UVLO and DESAT protection thresholds for IGBTs, which makes the device optimal for high-power motor drivers in industrial applications.

The gate driver has a single output pin and a driver line for an external Miller CLAMP N-channel MOSFET, which optimizes positive and negative gate spikes' suppression during fast commutations in half-bridge topologies.

The board is supplied by the 5 V VAUX connection, which fed the isolated DC-DC converters for the low-side and high-side driving sections. The gate drivers can be directly supplied by VAUX if a 5 V MCU is used, or by the onboard linear regulator if a 3.3 V MCU is used. The PWM and Reset inputs can be easily controlled through dedicated connectors while diagnostic outputs are connected to an onboard LED.

Device protection features (Desaturation, Soft turn-off, and Miller clamp) are connected to the recommended network on the board and can be easily evaluated through the board test points.

Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction.

The device allows implementing negative gate driving, and the onboard isolated DC-DC converters allow working with optimized driving voltage for IGBTs.

The EVLSTGAP3S6I board allows evaluating all of the STGAP3S6I features while operating with a bus voltage up to 650 V.

  • All features

    • Board
      • Half-bridge configuration
      • High-voltage rail up to 650 V (limited by the IGBT’s and capacitor’s rating)
      • STGB30M65DFB2 IGBTs: 650 V, 30 A
      • Compatible with 5 V and 3.3 V MCUs
      • VDD logic supplied by onboard-generated 3.3 V or VAUX = 5 V
      • Onboard isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 5.4 kVpk maximum isolation
      • Easy jumper selection of driving voltage configuration:+15/0 V; +15/-4.7 V; +12/0 V; +12/-4.7 V
      • Fault LED indicators
      • Maximum working voltage across isolation: 650 V
      • RoHS compliant
    • STGAP3S6I device
      • Driver current capability: 6 A source/sink @ 25 °C
      • 75 ns input-output propagation delay
      • Miller CLAMP driver for external N-channel MOSFET
      • Adjustable soft turn-off function
      • UVLO function
      • Desaturation protection
      • Gate driving voltage up to 32 V
      • Negative gate driving voltage
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shutdown protection
      • Reinforced galvanic isolation:Isolation voltage VISO = 5.7 kVRMS (UL 1577)Transient overvoltage VIOTM = 8 kVPEAK (IEC 60747-17)Max. repetitive isolation voltage VIORM = 1.2 kVPEAK (IEC 60747-17)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLSTGAP3S6I
Active
CARD Industrial Ecopack1 - - -

EVLSTGAP3S6I

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLSTGAP3S6I

Distributor availability of EVLSTGAP3S6I

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSTGAP3S6I Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSTGAP3S6I

Supplier:

ST

Core Product:

STGAP3S6ITR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors