Product overview
Description
The EVLVIPGAN50FL evaluation board implements a 15 V-50 W SSR isolated flyback converter developed for general purpose application, operating from 90 to 265 VAC.
The reference design is built around the VIPERGAN50, a new advanced offline high-voltage converter by STMicroelectronics, having the following features:
- 650 V PowerGaN with embedded senseFET (Si) and HV startup;
- QR operation with dynamic blanking time and adjustable valley synchronization delay functions, to maximize efficiency at any input line and load condition;
- Valley-lock to ensure constant valley skipping;
- Input voltage feedforward compensation for mains-independent OPP intervention;
- Adaptive burst mode for advanced power management in light load conditions;
- Frequency jittering for EMI suppression.
Enhanced system reliability is ensured by the built-in soft-start function and by the following set of protections:
- Input OVP (settable);
- Brown-in and brown-out (settable);
- Output OVP (settable);
- Output overload;
- OCP LEB;
- Embedded thermal shutdown.
The EVLVIPGAN50FL is composed of a main board and a daughterboard, whose schematics are shown in Figure 1 and Figure 2 respectively.
The main board contains, on the primary side, a diode bridge for double wave rectification, an input pi filter for EMI, a flyback transformer, the VIPERGAN50 and all the related components needed for polarization and features setting; on the secondary side, the output capacitors and the output rectifier, realized by a Power MOSFET driven by a synchronous rectifier for efficiency optimization.
-
All features
- Universal input mains range: 90 – 265 VAC
- Frequency: 50-60 Hz
- Output voltage: 15 V
- Output current: 3.35 A
- Stand-by mains consumption: < 85 mW at 230 VAC
- Average efficiency: > 90%
- Tight line and load regulation over the entire input and output range
- Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
- RoHS compliant
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLVIPGAN50FL | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | CARD | Industrial | Ecopack1 | Yes | - | - | |
EVLVIPGAN50FL
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLVIPGAN50FL | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVLVIPGAN50FL NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors