EVLVIPGAN50WF
Active
Design Win
15 V / 50 W QR flyback converter based on VIPERGAN50W

Download databrief

Product overview

Description

The EVLVIPGAN50WF evaluation board implements a 15 V / 50 W SSR isolated flyback converter developed for general-purpose applications, operating from 90 to 265 VAC.

The reference design is built around the VIPERGAN50W, a new advanced offline high-voltage converter by STMicroelectronics with the following features:

- 700 V PowerGaN with embedded senseFET (Si) and HV startup;

- QR operation with dynamic blanking time and adjustable valley synchronization delay functions, to maximize efficiency at any input line and load conditions;

- Valley-lock to ensure constant valley skipping;

- Input voltage feedforward compensation for mains-independent OPP intervention;

- Adaptive burst mode for advanced power management in light load conditions;

- Frequency jittering for EMI suppression.

Enhanced system reliability is ensured by the built-in soft-start function and by the following set of protections:

- Input OVP (settable);

- Brown-in and brown-out (settable);

- Output OVP (settable);

- Output overload;

- OCP LEB;

- Embedded thermal shutdown.

The EVLVIPGAN50WF is composed of a main board and a daughter board, with schematics shown in Figure 1 and Figure 2 respectively.

The main board contains a diode bridge for double wave rectification, an input pi filter for EMI, a flyback transformer, the VIPERGAN50W and all the related components needed for polarization and feature setting on the primary side. On the secondary side, it contains the output capacitors and the output rectifier, realized by a Power MOSFET driven by a synchronous rectifier for efficiency optimization.

  • All features

    • Universal input mains range: 90 – 265 VAC
    • Frequency: 50-60 Hz
    • Output voltage: 15 V
    • Output current: 3.35 A
    • Stand-by mains consumption: < 85 mW at 230 VAC
    • Average efficiency: > 90%
    • Tight line and load regulation over the entire input and output range
    • Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVLVIPGAN50WF
Active
CARD Industrial Ecopack1 - - -

EVLVIPGAN50WF

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLVIPGAN50WF

Distributor availability of EVLVIPGAN50WF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLVIPGAN50WF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLVIPGAN50WF

Supplier:

ST

Core Product:

VIPERGAN50

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors