Product overview
Description
The EVLVIPGAN65WF is a 24 V / 65 W reference design set in isolated QR flyback topology, based on the VIPERGAN65W high-voltage converter. This controller combines a low-voltage PWM controller chip with a 700 V GaN HEMT in the same package and integrates:
- a complete set of features which help design high-efficiency and low-standby-consumption SMPS with a short bill of materials, for cost-effective and fast design: ZVS quasi-resonant operation with dynamic blanking time; feedforward compensation; valley synchronization adjustment; low quiescent current; advanced light load management.
- a complete set of protections which considerably increase end-product safety and reliability: output overvoltage protection (OVP), output overload/short-circuit protection (OLP), brown-in/out protection, input overvoltage protection (iOVP).
To increase the system efficiency, the secondary side rectification is implemented through a power MOSFET driven by the SRK1001 adaptive synchronous rectification controller.
-
All features
- Input voltage range: universal AC from 90 - 265 VAC with 50 Hz - 60 Hz frequency
- Maximum output power: 65 W
- Output voltage: 24 VDC
- Output current: 2.7 A
- Peak efficiency: > 92 %
- Key products: Power GaN IC: VIPERGAN65W; SR IC: SRK1001
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLVIPGAN65WF | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLVIPGAN65WF
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLVIPGAN65WF | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVLVIPGAN65WF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors