Product overview
Description
The EVSPIN32F02Q1S1 board is a 3-phase complete inverter based on the STSPIN32F0251 controller, which embeds a 3‑phase 250 V gate driver and a Cortex®-M0 STM32 MCU. The power stage features STD17NF25 MOSFETS, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 6x5 package. The board has a single-shunt sensing topology, and both sensored and sensorless FOC and 6‑step control algorithms can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.
The evaluation board is compatible with a wide range input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC), and includes a power supply stage with the VIPER013BLS in buck configuration to generate +15 V and +3.3 V supply voltage required by the application.
Debug and configuration of FW can be performed with standard STM32 tools through the detachable ST-LINK‑debugger. SWD and UART TX‑RX connectors are also available.
-
All features
- Input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC)
- Suitable for applications up to 300 W
- STD17NF25 MOS power stage featuring:
- V(DS) = 250 V
- RDS(on) max. = 0.165 Ω
- Overcurrent threshold set to 16 Apeak
- Dual footprint for IGBT/MOSFET package:
- DPAK or PowerFlat 6x5
- Single-shunt current sensing, suitable for:
- Sensored or sensorless 6-step algorithm
- Sensored or sensorless single-shunt vector (FOC) algorithm
- Smart shutdown overcurrent protection
- Digital Hall sensors and encoder input
- Bus voltage sensing
- 15 V VCC and 3.3 V VDD supplies
- Embedded ST-LINK/V2-1
- Easy user interface with buttons and trimmer
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 18 Feb 2025 | 18 Feb 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 18 Feb 2025 | 18 Feb 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 18 Feb 2025 | 18 Feb 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVSPIN32F02Q1S1 | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVSPIN32F02Q1S1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVSPIN32F02Q1S1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVSPIN32F02Q1S1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors