Product overview
Key Benefits
Integrated Wireless M-Bus (WMBUS)
Reliable and secure wireless communication for smart metering and utility applications.
Flexible power and connectivity
Multiple power options (USB, external, Arduino) and interfaces including USB, SMA antenna, Nano SIM and JTAG, UART, ADC, GPIO.
User-friendly design
LED indicators for module and UART activity, plus a reset button for easy debugging.
Description
The EVST87M01W-1 is an evaluation board for the ST87M01-1400 NB‑IoT and WMBUS module, enabling ready-to-use solution for low‑power cellular IoT applications. It adopts an X‑NUCLEO shield form factor with Arduino® compatible connectors for easy integration with STM32 Nucleo and other Arduino®‑compatible host boards.
The kit includes the EVST87M01W-1 board, LTE antenna, and a Micro‑B USB cable. The board exposes the main ST87M01 interfaces (UART for AT commands, GPIOs, ADCs, Arduino® connectors), offers multiple power supply options (USB, external, Arduino®), and integrates status LEDs and a reset push‑button. It can connect either to a PC or to an external microcontroller, providing a complete platform to evaluate NB‑IoT and WMBUS connectivity for applications such as smart metering and industrial monitoring.
-
All features
- KIT composition
- EVST87M01W-1 board
- Micro-B USB cable
- LTE antenna
- Board connectors
- USB connector
- SMA RF antenna connector
- External power supply connector
- Arduino connectors
- HST (Trace) connector
- Nano SIM card holder
- JTAG CM4
- 3 power supply connection options
- USB connector
- External connector
- Arduino connector
- Interfaces
- UART for AT commands
- 2 x ADC
- GPIOs
- LEDs
- 3 module activity LEDs
- 2 UART activity LEDs
- Button
- 1 reset push-button
- KIT composition
Featured Videos
Recommended for you
Quality and Reliability
| Part Number | RoHS Compliance Grade | Grade | Material Declaration** |
|---|---|---|---|
| EVST87M01W-1 | Ecopack1 | Industrial | |
EVST87M01W-1
Package:
IndustrialMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVST87M01W-1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVST87M01W-1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors