EVSTDRVG611MC
Active
Design Win
Three-phase motor control evaluation board based on STDRIVEG611 GaN driver & STM32G431RB

Download databrief Order Direct

Product overview

Description

The EVSTDRVG611MC is a three-phase inverter based on the STDRIVEG611 half-bridge GaN gate driver, 75 mΩ 650 V e-mode GaN HEMT, and the high-performance STM32G431RBT3 with Arm Cortex®-M4 MCU at 170 MHz.

The board can be used for sensorless field-oriented control (FOC), allowing driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.

The EVSTDRVG611MC is 109 x 110 mm wide, 2 layers, 2 Oz, FR-4 PCB, resulting in overall 8.5 °C/W Rth(J‑A) (equivalent to 50°C/W for each GaN) in still air.

  • All features

    • Three-phase topology featuring the STDRIVEG611 GaN gate driver
    • 75 mΩ typ., 650 V e-mode GaN HEMT in PowerFLAT 5x6 HV package with Kelvin source
    • STM32G431RBT3 microcontroller for high analog integration
    • 3-shunt topology for sensorless field-oriented control (FOC)
    • 230 V AC mains line input filter and rectifier
    • Typical power up to 600 W, 40 kHz
    • Tuned at 10 V/ns dV/dt for EMI and motor reliability
    • Interfaces: UART, encoder, Hall position sensors, SWD
    • Shunt amplifiers integrated in STM32G4
    • Overcurrent protection

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVSTDRVG611MC
Active
CARD Industrial Ecopack1 - - -

EVSTDRVG611MC

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVSTDRVG611MC

Distributor availability of EVSTDRVG611MC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVSTDRVG611MC Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVSTDRVG611MC

Supplier:

ST

Core Product:

STDRIVEG611

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors