FRDM-STBA-A8961
Active
Design Win
FRDM-STBA-A8961 sensor toolbox development board

Download databrief

Product overview

Description

The FRDM-STBA-A8961 sensor evaluation board is offered as a sensor shield/expansion board only and can be kitted with the LPC55S16-EVK or the FRDM-K22F MCU board.

  • All features

    • Sensor shield/expansion board for the FXLS8961AF - 3-axis accelerometer for automotive security and convenience applications requiring excellent offset/sensitivity stability over temperature.
    • Compatible with Arduino® and most NXP Freedom development boards. This sensor shield board can be kitted with LPC55S16-EVK or FRDM-K22F MCU boards.
    • Enables quick sensor evaluation and helps accelerate quick prototyping and development.
    • Allows evaluation of current consumption and pin-voltage characteristics.
    • Supports I2C and SPI communication interface with the host MCU.
    • Supports hardware configurability to switch accelerometer mode (normal vs motion detect) and I2C/SPI Interface mode.
    • Supports multiple test points on the board.

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
FRDM-STBA-A8961
Active
CARD Industrial Ecopack2 - - -

FRDM-STBA-A8961

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
FRDM-STBA-A8961

Distributor availability of FRDM-STBA-A8961

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

FRDM-STBA-A8961 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FRDM-STBA-A8961

Supplier:

-

Core Product:

FXLS8961AF

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors