FRDM-STBI-A8971
Active
Design Win
FRDM-STBI-A8971 sensor toolbox development board

Download databrief Order Direct

Product overview

Description

The FRDM-STBI-A8971 is a sensor add-on/expansion shield board for FXLS8971CF 3-axis low-power accelerometer with excellent offset and sensitivity stability over temperature.

The FRDM-STBI-A8971 sensor shield board is kitted with a LPC55S16-EVK or FRDM-K22F MCU board to enable quick customer evaluation of FXLS8971CF using sensor toolbox enablement SW and tools.

  • All features

    • Sensor evaluation board for FXLS8971CF 3-axis accelerometer designed for use in a wide range of industrial and medical IOT applications that require better offset and sensitivity stability over temperature. Offered as sensor kit with LPC55S16-EVK or FRDM-K22F
    • Enables quick sensor evaluation and helps accelerate quick prototyping and development using FXLS8971CF 3-axis accelerometer
    • Compatible with Arduino® and most NXP Freedom development boards
    • Supports I2C and SPI communication interface with host MCU
    • Supports hardware configurability to switch between accelerometer mode (normal vs. motion detect) and I2C/SPI interface mode
    • Supports multiple test points on shield board

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
FRDM-STBI-A8971
Active
CARD Industrial Ecopack2 - - -

FRDM-STBI-A8971

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
FRDM-STBI-A8971

Distributor availability of FRDM-STBI-A8971

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

FRDM-STBI-A8971 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FRDM-STBI-A8971

Supplier:

-

Core Product:

FXLS8971CF

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors