FRDM-STBI-A8974
Active
Design Win
FRDM-STBI-A8974 sensor toolbox development board

Download databrief

Product overview

Description

The FRDM-STBI-A8974 is a sensor add-on/companion shield board for FXLS8974CF 3-axis low-power motion wake accelerometer.

FRDM-STBI-A8974 sensor shield board is kitted with an FRDM MCU (FRDM-K22F) board to enable quick customer evaluation of FXLS8974CF using sensor toolbox enablement software and tools.

  • All features

    • Sensor evaluation board for FXLS8974CF 3-axis ultra-low-power motion wake-up accelerometer for industrial and medical IOT applications, offered as a sensor kit with FRDM-K22F
    • Enables quick sensor evaluation and helps accelerate quick prototyping and development using NXP sensors
    • Compatible with Arduino® and most NXP Freedom development boards
    • Supports I2C and SPI communication interface with host MCU
    • Supports hardware configurability to switch between accelerometer mode (normal vs. motion detect) and I2C/SPI interface mode
    • Multiple test points on the board

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
FRDM-STBI-A8974
Active
CARD Industrial Ecopack2 - - -

FRDM-STBI-A8974

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
FRDM-STBI-A8974

Distributor availability of FRDM-STBI-A8974

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

FRDM-STBI-A8974 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FRDM-STBI-A8974

Supplier:

-

Core Product:

FXLS8974CF

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors