NUCLEO-F301K8
Obsolete
Design Win
STM32 Nucleo-32 development board with STM32F301K8 MCU, supports Arduino nano connectivity

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

NUCLEO-G431KB

Product overview

Key Benefits

Access free-of-charge tools

Get started on your nucleo board with STM32Cube Ecosystem.

Description

The STM32 Nucleo-32 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features provided by the STM32 microcontroller.

The ARDUINO® Nano V3 connectivity support allows the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

The STM32 Nucleo-32 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.

The STM32 Nucleo-32 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.

  • All features

    • Common features
      • STM32 microcontroller in a 32-pin package
      • 1 user LED
      • 1 reset push-button
      • Board connectors:
        • ARDUINO® Nano V3 expansion connector
        • Micro-AB USB connector for the ST-LINK
      • Flexible power-supply options: ST-LINK USB VBUS or external sources
      • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
      • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Feature specific to some of the boards (refer to the ordering information section of the data brief for details):
      • 24 MHz crystal oscillator
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.