P-NUCLEO-USB001
Obsolete
Design Win
USB Type-C and Power Delivery Nucleo Pack with NUCLEO-F072RB

Download databrief

Product overview

Description

The STM32 Nucleo pack for USB Type-C™ and Power Delivery (P-NUCLEO-USB001) is a development tool for learning and developing solutions based on USB Type-C™ and USB Power Delivery technologies.

This tool, in association with the certified embedded software solution (X-CUBE-USB-PD), provides the means to control two USB Type-C™ ports using a single STM32F072 32-bit microcontroller, based on ARM® Cortex®-M0. The X-CUBE-USB-PD is compliant with the USB Type-C 1.2 and USB Power Delivery 2.0 specifications. A simple analog front-end PHY is used to interface the STM32F072 MCU with the Configuration Channels (CC lines) of the Type-C receptacles and to allow the communication over these lines using the Power Delivery communication protocol.

The P-NUCLEO-USB001 is fully configurable and ready to support different configurations such as Provider, Consumer or DRP.

X-CUBE-USB-PD is compliant with the USB Type-C™ 1.2 and the Power Delivery 2.0 specifications.

  • All features

    • Two DRP USB Type-C™ receptacles
    • USB 2.0 FS data communication interface as peripheral
    • VBUS load and discharge switches
    • VCONN switches
    • Voltage and current sensing for VBUS monitoring
    • EMI filters
    • A power connector to interface with external power supply (not supplied)