SR5E1-EVBE3000D
Active
Design Win
Discovery kit for SR5E1 in QFP100

Download databrief

Product overview

Description

The SR5E1-EVBE3000D discovery board is an evaluation tool supporting STMicroelectronics SR5E1E3, a high-performance 32-bit Arm® Cortex®‑M7 and Cortex®-M0+ cores, 2 MB flash, rich analog, high-resolution timer, HSM, ASIL-D in an eTQFP100 package.

The board integrates a programmer/debugger that allows debugging and programming the microcontroller via USB cable. In addition, it allows enabling a UART communication channel (USB virtual COM port).

Dedicated connectors allow plugging shields ARDUINO® Uno-compatible; this feature makes it easy to expand the functionality of the SR5E1-EVBE3000D.

It is recommended to reduce the effort to connect the SR5E1-EVBE3000D to the final user application board.

A MIPI10 JTAG connector is available to program and debug the microcontroller by using an external tool.

The SR5E1-EVBE3000D is easy to use, and the software used to manage the tool is fully integrated into StellarStudio and SPC5STUDIO IDE, which are free to download from the STMicroelectronics website.

  • All features

    • SR5E1E3 high-performance 32-bit Arm® Cortex®‑M7 and Cortex®-M0+ cores, 2 MB flash, rich analog, high-resolution timer, HSM, ASIL-D in an eTQFP100 package
    • On-board USB-JTAG debugger and dedicated connector to plug a standalone JTAG debugger (USB Type-C® connector)
    • USB virtual communication port
    • Two types of extension resources:
      • ARDUINO® Uno connectivity
      • Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules, and evaluation probing
    • Flexible board power supply:
      • USB port (Type-C®–5 V)
      • External sources (DC): 7÷12 V, 5 V, or 3.3 V and 5 V
    • Two push buttons: USER and RESET
    • Nine LEDs:
      • 4 integrated programmer/debugger
      • 2 user LEDs and 1 user button
      • 1 reset
      • 3 power LED: +5 V, VDD, VDD_LV
    • 40 MHz crystal

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SR5E1-EVBE3000D
Active
Ecopack1 - -

SR5E1-EVBE3000D

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SR5E1-EVBE3000D

Distributor availability of SR5E1-EVBE3000D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR5E1-EVBE3000D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR5E1-EVBE3000D

Supplier:

-

Specific features:

-

WEEE Compliant:

-

Core Product:

SR5E1E3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors