Product overview
Description
The SR5E1-EVBE3000P is the evaluation board of the SR5E1E3 Stellar E1 automotive MCU in an eTQFP100 package enabling the access to all the functionalities of the product.
Being based on socket, it can be the best solution to start prototyping any automotive application, such as OBC, DC-DC, motor control and many more.
The board provides high-resolution timers, DAR, SAR-ADC, and SD-ADC connectors to easily test control loop applications exploiting the efficiency of the Stellar E1 MCU.
The board provides FDCAN channels, LIN, UART, I²C and SPI standard communication interface, as well as LED and buttons for user controls.
ST’s StellarStudio, an Eclipse-based integrated development environment, provides a comprehensive framework to design, build, and deploy embedded applications. StellarStudio is available for free download from www.st.com and includes multiple free application examples ready to use on the SR5E1-EVBE3000P board.
-
All features
- Socket based evaluation board for SR5E1E3 Stellar E1 in an eTQFP100 automotive MCU
- High-resolution timers connector
- DAC, SAR-AD, and SD-ADC connectors
- CAN-FD ports with DB9 connector
- GPIO pin arrays
- LIN, UART, I²C, and SPI capabilities
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| SR5E1-EVBE3000P | Active Product is in volume production. | Ecopack1 | - | - | |
SR5E1-EVBE3000P
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SR5E1-EVBE3000P | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SR5E1-EVBE3000P Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors