SR5E1-EVBE7000P
Active
Design Win
Standalone evaluation board for SR5E1 in QFP176

Download databrief Order Direct

Product overview

Description

The SR5E1-EVBE7000P is the evaluation board of the SR5E1E7 Stellar E1 automotive MCU in a QFP176 package enabling the access to all the functionalities of the product.

Being based on socket, it can be the best solution to start prototyping any automotive application, such as OBC, DC-DC, motor control and many more.

The board provides high-resolution timers, DAR, SAR-ADC, and SD-ADC connectors to test easily control loop applications exploiting the efficiency of the Stellar E1 MCU.

The board provides FDCAN channels, LIN, UART, I²C and SPI standard communication interface, as well as LED and buttons for user controls.

ST’s StellarStudio, an Eclipse-based integrated development environment, provides a comprehensive framework to design, build, and deploy embedded applications. StellarStudio is available for free download from www.st.com and includes multiple free application examples ready to use on the SR5E1-EVBEx000P board.

  • All features

    • Socket based evaluation board for SR5E1E7 Stellar E1 in a QFP176 package automotive MCU
    • High-resolution timers connector
    • DAC, SAR-AD and SD-ADC connectors
    • CAN-FD ports with DB9 connector
    • GPIO pin arrays
    • LIN, UART, I²C and SPI capabilities

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SR5E1-EVBE7000P
Active
Ecopack1 - -

SR5E1-EVBE7000P

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SR5E1-EVBE7000P

Distributor availability of SR5E1-EVBE7000P

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR5E1-EVBE7000P Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR5E1-EVBE7000P

Supplier:

-

Specific features:

-

WEEE Compliant:

true

Core Product:

SR5E1E7

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors